CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 25212 - Sealing blind rivets IMEX dome head
Bill of material
3802907
BNARTNR
Artikelnummer
3802907
BNARTNR1
Artikelnummer
300100436
BZC
Orderspecification
LD 56 SB
D
Rivet diameter
4.0
mm
L
L nominal
10.2
mm
FORM
Form
Mounted
Delivery condition
P
Clamping range
mm
P1
Clamping range
3.2-4.8
mm
BNMAT
Werkstoff
Pod : NiCu (Nickel / Copper) , Thorn : Steel , galvanizes
B
Borehole diameter
4.1
mm
F1
3000
N
F2
2200
N
D1
2.29
mm
Preview - Generation
Preview
3D
Dimension
2D