CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 25213 - Sealing blind rivets IMEX domed head
Bill of material
3802596
BNARTNR
Order number
3802596
BNARTNR1
Order number
300178798
BZC
Orderspecification
AD 56 SS
D
Rivet diameter
4.0
mm
L
L nominal
9.6
mm
FORM
Form
Assembled
Delivery condition
P
Clamping range
mm
P1
Clamping range
3.2-4.8
mm
BNMAT
Material
Pod : Aluminum, 5% Magnesium , Thorn : Stainless steel
B
Borehole diameter
4.1
mm
F1
2220
N
F2
1640
N
D1
2.18
mm
Preview - Generation
Preview
3D
Dimension
2D