CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 1409 - Blind rivets Standard, dome head (POP® SSD...SSBS, SSDH...SSBS; ~DIN 7337 A), stainless steel A2
Bill of material
BN 1409 1169351 blind rivet Standard dome head SSD 52 SSBS
BNARTNR
Order number
1169351
BNARTNR1
Order number
300100220
BNNORM1
~DIN 7337 A
BNNORM2
POP®
BNMAT
Material
Rivet: stainless steel A2 / Mandrel: stainless steel
NRCODE
SSD 52 SSBS
BOHRDURCHMESS
4.1
D1
Diameter
4.0
mm
L
Length +/- 0.5
7.00
mm
KL
Clamping length
mm
D2
Diameter max.
8.330
mm
D3
d3~
2.410
mm
S
Head height max.
1.200
mm
R
Radius max.
0.300
mm
Preview - Generation
Preview
3D
Dimension
2D