CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 30820 - Blind rivets Standard large head
Bill of material
5402746
BNARTNR
Order number
5402746
BNARTNR1
Order number
300100174
BZC
Orderspecification
TLPD 665 BSLF11
D
Rivet diameter
4.8 mm
L
L nominal
16.5
mm
FORM
Form
Mounted
Delivery condition
P
Clamping range
mm
P1
Clamping range
8.6-12.4
mm
BNMAT
Material
Steel, galvanized or stainless steel
B
Borehole diameter
4.9 mm
F1
3750 N
F2
3300 N
D1
2.90 mm
Preview - Generation
Preview
3D
Dimension
2D