CAD model selection
Selectable products: 32
Company
Bossard Catalog
Description
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~ISO 15981), aluminum EN AW 5052 (AlMg2,5), plain
Bill of material
BN 3328 3206634 blind rivet Standard dome head A 3.2x15.9
BNARTNR
Order number
3206634
BNARTNR1
Order number
3206634
BNNORM1
~DIN 7337 A
BNNORM2
~ISO 15981
BRAND
Brand
POP®
NRCODE
AD 48 ABS
BNMAT
Material
Aluminum EN AW 5052 (AlMg2,5)
BNSURFACE
Surface
plain
D1
Rivet sleeve diameter nom.
3.2
mm
L
Length
15.9
mm
KL
Grip range
mm
D2
Diameter
6.350
mm
PF
Product features
Rivet / Mandrel: aluminum mm
KLX
[9.5:12.7]
Preview - Generation
Preview
3D
Dimension
2D