CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 53848 - Blind rivets Soft Set dome head (POP® PAD…ABS), aluminum EN AW 1100 (Al99,0Cu), plain
Bill of material
3802908
BNARTNR
Article number
3802908
BNARTNR1
Article number
300122627
BZC
Orderspecification
PAD 25M3 ABS
BNMAT
Material
Aluminum EN AW 1100 (Al99,0Cu)
BNSURFACE
Surface
plain
D
Rivet sleeve diameter nom. (d1)
2.5
mm
L
L nominal
7.3
mm
FORM
Form
Assembled
Delivery condition
D1
1.45
mm
P
Grip range
mm
P1
Grip range
3.2-4.8
mm
F2
Shear force
270
N
F1
Tensile force
330
N
B
Borehole diameter
2.6
mm
PF
Product features
Rivet / Mandrel: aluminum
Preview - Generation
Preview
3D
Dimension
2D