CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 918 - Blind rivets Standard dome head
Bill of material
1365061
BNARTNR
Article number
1365061
BNARTNR1
Article number
300100159
BRAND
Brand
POP®
BZC
Code
TLPD 419 SS
BNMAT
Material
Monel
BNSURFACE
Surface
zinc plated blue
D
Rivet sleeve diameter nom. (d1)
3.2
mm
L
L nominal
5.0
mm
D2
max.
6.3
mm
D3
~
1.93
mm
FORM
Form
Assembled
Delivery condition
S
max.
0.8
mm
F2
Shear force
1500
N
F1
Tensile force
1900
N
P
Grip range
mm
P1
Grip range
0.1-1.8
mm
B1
Borehole diameter
3.3-3.4
mm
PF
Product features
Rivet: monel zinc plated blue , Mandrel: stainless steel
Preview - Generation
Preview
3D
Dimension
2D