CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 919 - Blind rivets Standard countersunk head
Bill of material
1365274
BNARTNR
Order number
1365274
BNARTNR1
Order number
300100199
BZC
Orderspecification
TLPK 419 SS
BRAND
Brand
POP®
BNMAT1
Material
Monel
BNSURFACE
Surface
verzinkt-blau
D
Rivet sleeve diameter (d1 nom.)
3.2
mm
L
L nominal
6.4
mm
D2
max.
6.3
mm
D1
~ (d3)
1.93
mm
FORM
Form
Mounted
Delivery condition
P
Grip range
mm
P1
Grip range
2.0-2.5
mm
B
Borehole diameter
3.3
mm
S
max.
1.1
mm
F1
Shear force
1500
N
F2
Tensile force
1900
N
Preview - Generation
Preview
3D
Dimension
2D