CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 30828 - Load spreading blind rivets dome head (POP® ACD…ASM), aluminum EN AW 5154 (AlMg3,5), plain
Bill of material
3802823
BNARTNR
Article number
3802823
BNARTNR1
Article number
300148900
BRAND
Brand
POP®
BZC
Code
ACD 512 ASM
BNMAT
Material
Aluminum
BNSURFACE
Surface
plain
D
Rivet sleeve diameter nom. (d1)
4.0
mm
L
L nominal
21.3
mm
D1
~ (d3)
2.29
mm
FORM
Form
Assembled
Delivery condition
P
Grip range
mm
P1
Grip range
3.0-9.5
mm
F2
Shear force
700
N
F1
Tensile force
900
N
B
Borehole diameter
mm
PF
Product features
Rivet / Mandrel: aluminum
Preview - Generation
Preview
3D
Dimension
2D