CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 25005 - Blind rivet nuts flat head, round shank, closed end
Bill of material
BOSSARD 3825196
BNARTNR
Order number
3825196
BNARTNR1
Order number
300156397
BRAND
Brand
TUBTARA®
TYPE
Brandtype
UPX/SPX (UT/316FG, ST/316FG)
BNMAT
Werkstoff
INOX A4
CODE
Code
M6UPX30 A4
GW
Thread size (Ød1)
M6
FORM
Form
Assembled
Delivery condition
L
21.5
mm
D2
Ød2
9
mm
D3
Ød3
12
mm
S
1.5
mm
H
Borehole diameter +0,1
9
mm
K
Klemmbereich
mm
K1
Klemmbereich K
0,5-3
Preview - Generation
Preview
3D
Dimension
2D