CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 25008 - Blind rivet nuts small countersunk head, round shank, closed end
Bill of material
BOSSARD 3825049
BNARTNR
Article number
3825049
BNARTNR1
Article number
300132106
BRAND
Brand
TUBTARA®
TYPE
Brandtype
UKX (UT/ROKSG)
BNMAT
Material
Stainless steel A2
CODE
Code
M4UKX20 A2
GW
Thread size (Ød1)
M4
FORM
Form
Assembled
Delivery condition
L
15.5
mm
D2
Ød2
6
mm
D3
Ød3
6.5
mm
S
0.5 mm
H
Borehole diameter +0.1
6.0
mm
K
Grip range
mm
K1
Grip range K
0.5-2.0
Preview - Generation
Preview
3D
Dimension
2D