CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 25019 - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end
Bill of material
BOSSARD 9005247
BNARTNR
Article number
9005247
BNARTNR1
Article number
300215281
BRAND
Brand
TUBTARA®
TYPE
Brandtype
HUKX/HSKX (HUT/ROKSG)
BNMAT
Material
Stainless steel A2
CODE
Code
M6HUKX50 A2
D1
Thread size
M6
FORM
Form
Assembled
Delivery condition
L
23.5
mm
D2
Ød2
9
mm
S
0.5
mm
SW1
9
mm
SW2
9.7
mm
H
+0.1
9
mm
K
Grip range
mm
K1
Grip range K
3.0-5.0
Preview - Generation
Preview
3D
Dimension
2D