CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 25092 - Blind rivet nuts small countersunk head, shank with improved knurl, closed end
Bill of material
BOSSARD 9062772
BNARTNR
Order number
9062772
BRAND
Brand
TUBTARA®
TYPE
Brandtype
UKX KN
CODE
Code
M6UKX30KN ST
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
D1
Thread size
M6
FORM
Form
Assembled
Delivery condition
L
21.5
mm
D2
9
mm
D3
9.5
mm
S
0.5 mm
K
Clamping range
mm
K1
Clamping range K
0.5-3
H
Borehole diameter +0,1
9
mm
Preview - Generation
Preview
3D
Dimension
2D