CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 25099 - Blind rivet nuts countersunk head with knurl, shank with improved knurl, closed end
Bill of material
BOSSARD 9063183
BNARTNR
Order number
9063183
BRAND
Brand
TUBTARA®
TYPE
Brandtype
UFX KN / SFX KN
CODE
Code
M6UFX45KN ST
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
D1
Thread size
M6
FORM
Form
Assembled
Delivery condition
L
22.0
mm
D2
9
mm
D3
12.0
mm
S
1.5 mm
K
Clamping range
mm
K1
Clamping range K
1.7-4.5
H
Borehole diameter +0,1
9
mm
Preview - Generation
Preview
3D
Dimension
2D