CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 55620 - TUBTARA® HDKX (HHUT/FEKSGUP) - Blind rivet nuts small countersunk head with underhead seal Precote 5, full-hexagonal shank, closed
Bill of material
9038473
BNARTNR
Order number
9038473
BZC
Orderspecification
M6HDKX52 ST (HHUT/FEKSGUP)
D1
Thread size
M6
FORM
Form
Delivery condition
Assembled
L
24.5
mm
S
0.7
mm
H
Hole +0.1
9.1
mm
SW1
9.0
mm
SW2
9.8
mm
R
±0.05
2.2
mm
K
Clamping range
0.00
mm
K1
Clamping range K
2.7-5.2
BNMAT
Material
Steel, zinc plated
ST
Underhead seal
Acrylate, light blue
WEIGHT
Net weight
6.9
g
Preview - Generation
Preview
3D
Dimension
2D