CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 55819 - Blind rivet nuts countersunk head, round shank, closed end
Bill of material
BOSSARD 9053413
BNARTNR
Order number
9053413
BRAND
Brand
TUBTARA®
TYPE
Brandtype
UFX/SFX (UT/ROSG, ST/ROSG)
BNMAT
Material
Stainless steel A2
CODE
Code
M6UFX65 A2
D1
Thread
M6
FORM
Form
Assembled
Delivery condition
L
26.0
mm
D2
9
mm
D3
12
mm
S
1.5
mm
H
Borehole diameter +0,1
9
mm
K
Clamping range
mm
K1
Clamping range K
4.5-6.5
Preview - Generation
Preview
3D
Dimension
2D