CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 31865 - Blind rivet nuts High Strength round shank, small countersunk head, open end (BCT® BH/KS), aluminum, plain
Bill of material
9005445
BNARTNR
Order number
9005445
BNARTNR1
Order number
300215909
BNNORM1
BCT®
BZC
Orderspecification
M8-40 BH/KS AL
BNMAT
Material
Aluminum
BNSURFACE
Surface
plain
M
Thread
M8
FORM
Form
Delivery condition
Assembled
KL
Clamping range
mm
KL1
K-Clamping range
1.5-4.0
KE
Code number
40
mm
D
Borehole diameter +0.1
11.0
mm
D1
ØD-Head
12.0
mm
S
Head height
0.6
mm
L
Lenght
22.0
mm
Preview - Generation
Preview
3D
Dimension
2D