CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 26687 - Blind rivet nuts knurled shank, flat head, open end (BCT® RBB/FK), aluminum, plain
Bill of material
9003975
BNARTNR
Order number
9003975
BNARTNR1
Order number
300215464
BNNORM1
BCT®
BZC
Orderspecification
M6-25 RBB/FK AL
BNMAT
Material
Aluminum
BNSURFACE
Surface
plain
M
Thread
M6
FORM
Form
Delivery condition
Assembled
KL
Clamping range
mm
KL1
K-Clamping range
0.5-2.5
KE
Code number
25
mm
D
Borehole diameter +0.1
9.0
mm
D1
ØD-Head
13.0
mm
S
Head height
1.5
mm
L
Lenght
17.5
mm
Preview - Generation
Preview
3D
Dimension
2D