CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 23311 - Blind rivet nuts Multigrip knurled shank, flat head, open end (BCT® RBM/FK), aluminum, plain
Bill of material
3826094
BNARTNR
Order number
3826094
BNARTNR1
Order number
300160741
BNNORM1
BCT®
BZC
Orderspecification
M6-60 RBM/FK AL
BNMAT
Material
aluminium
BNSURFACE
Surface
plain
M
Thread
M6
L1
Thread lengths
8.0
mm
FORM
Form
Delivery condition
Assembled
KL
Clamping range
mm
KL1
K-Clamping range
0.5-6.0
KE
Code number
60
mm
D
Borehole diameter +0.1
9.0
mm
D1
ØD-Head
13.0
mm
S
Head height
1.5
mm
L
Lenght
19.5
mm
Preview - Generation
Preview
3D
Dimension
2D