CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 24018 - Blind rivet nuts small countersunk head, round shank, open end (FASTEKS® FILKO Poly), stainless steel A2
Bill of material
3824915
BNARTNR
Order number
3824915
BNARTNR1
Order number
300149370
BNNORM1
FASTEKS® FILKO Poly
BZC
Orderspecification
M4 Poly A2
BNMAT
Material
Stainless steel A2
GW
Thread
M4
FORM
Form
Assembled
Delivery condition
K
Clamping range K
mm
K1
Clamping range
0.5-3.0
H
Borehole diameter +0,1
7.0
mm
D1
Ød
7.00
mm
D
Ø
8.0
mm
S
0.5 mm
L
10.5
mm
Preview - Generation
Preview
3D
Dimension
2D