CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 25014 - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end
Bill of material
BOSSARD 3824863
BNARTNR
Order number
3824863
BNARTNR1
Order number
300135011
BRAND
Brand
TUBTARA®
TYPE
Brandtype
HUKO/HSKO (HUT/ROKS)
BNMAT
Material
Stainless steel A2
CODE
Code
M6HUKO50 A2
D1
Thread size
M6
FORM
Form
Assembled
Delivery condition
L
16.5
mm
D2
Ød2
9
mm
S
0.5
mm
SW1
9
mm
SW2
9.7
mm
H
+0.1
9
mm
K
Grip range
mm
K1
Grip range K
3.0-5.0
Preview - Generation
Preview
3D
Dimension
2D