CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 25049 - Blind rivet nuts knurled shank, small countersunk head, open end
Bill of material
BOSSARD 3824608
BNARTNR
Article number
3824608
BNARTNR1
Article number
300123151
BRAND
Brand
AVDEL®
TYPE
Brandtype
Eurosert® 39006
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
CODE
Code
39006-74020
GW
Thread size (Ød1)
M4
FORM
Form
Assembled
Delivery condition
L
11.3
mm
D2
Ød2 max.
5.95
mm
D3
Ød3 max.
6.7
mm
S
0.46
mm
H
Borehole diameter +0.1
6.1
mm
K
Grip range
mm
K1
Grip range K
0.25-2.0
Preview - Generation
Preview
3D
Dimension
2D