CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 25093 - Blind rivet nuts flat head, shank with improved knurl, open end
Bill of material
BOSSARD 9061414
BNARTNR
Order number
9061414
BRAND
Brand
TUBTARA®
TYPE
Brandtype
UPO KN/SPO KN (RST/FEF)
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
CODE
Code
M6UPO30KN ST
D1
Thread size
M6
FORM
Form
Assembled
Delivery condition
L
14.50
mm
D2
9
mm
D3
13.0
mm
S
1.50
mm
K
Clamping range
mm
K1
Clamping range K
0.5-3
H
Borehole diameter +0,1
9
mm
Preview - Generation
Preview
3D
Dimension
2D