CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 25501 - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end (FASTEKS® FILKO HEXTSN), stainless steel A2
Bill of material
3826315
BNARTNR
Order number
3826315
BNARTNR1
Order number
300148071
BNNORM1
FASTEKS® FILKO HEXTSN
BZC
Orderspecification
M6-60 HEXTSN A2
BNMAT
Material
Stainless steel A2
GW
Thread
M6
FORM
Form
Assembled
Delivery condition
K
Clamping range
mm
K1
Clamping range K
3.5-6.0
H
Hole +0.1
9.0
mm
D
Ød
9.0
mm
D1
9.0
mm
D2
10.0
mm
S
0.6
mm
L
17.5
mm
Preview - Generation
Preview
3D
Dimension
2D