CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 25544 - Blind rivet nuts small countersunk head, round shank, open end (FASTEKS® FILKO TSN), stainless steel A2
Bill of material
300148030
BNARTNR
Article number
300148030
BNARTNR1
Article number
300148030
BRAND
Brand
FASTEKS®
TYPE
Brandtype
FILKO TSN
BZC
Orderspecification
M6-60 TSN A2
BNMAT
Material
Stainless steel A2
GW
Thread
M6
FORM
Form
Assembled
Delivery condition
K
Grip range
mm
K1
Grip range K
3.5-6.0
H
Borehole diameter +0,1
9.0
mm
D1
Ød
9.0
mm
D
Ø
10.0
mm
S
0.5
mm
L
17.5
mm
Preview - Generation
Preview
3D
Dimension
2D