CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 25554 - Blind rivet nuts countersunk head 90°, knurled shank, open end (FASTEKS® FILKO RSK), stainless steel A2
Bill of material
3824934
BNARTNR
Order number
3824934
BNARTNR1
Order number
300136629
BNNORM1
FASTEKS® FILKO RSK
BZC
Orderspecification
M6-66 RSK A2
BNMAT
Material
Stainless steel A2
GW
Thread
M6
FORM
Form
Assembled
Delivery condition
K
Clamping range
mm
K1
Clamping range K
4.5-6.5
H
Borehole diameter +0,1
9.0
mm
D1
Ød
9.0
mm
D
Ø
11.0
mm
S
1.5
mm
L
19.0
mm
Preview - Generation
Preview
3D
Dimension
2D