CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 25559 - Blind rivet nuts small countersunk head, round shank, open end FASTEKS® FILKO TSN), steel, zinc plated with thick layer passivation
Bill of material
3825945
BNARTNR
Order number
3825945
BNARTNR1
Order number
300158849
BNNORM1
FASTEKS® FILKO TSN
BZC
Orderspecification
M6-60 TSN ST
BNMAT
Material
Steel
BNSURFACE
zinc plated with thick layer passivation
GW
Thread
M6
FORM
Form
Assembled
Delivery condition
K
Clamping range
mm
K1
Clamping range K
3.5-6.0
H
Borehole diameter +0,1
9.0
mm
D1
Ød
9.0
mm
D
Ø
10.0
mm
S
0.5
mm
L
17.5
mm
Preview - Generation
Preview
3D
Dimension
2D