CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 25566 - Blind rivet nuts small countersunk head, knurled shank, open end (FASTEKS® FILKO AVRKS), steel, zinc plated with thick layer passivation
Bill of material
3826145
BNARTNR
Order number
3826145
BNARTNR1
Order number
300154607
BNNORM1
FASTEKS® FILKO AVRKS
BZC
Orderspecification
M5 AVRKS ST
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated with thick layer passivation
GW
Thread
M5
FORM
Form
Assembled
Delivery condition
K
Clamping range K
mm
K1
Clamping range
0.5-3.0
H
Borehole diameter +0,1
7.2
mm
D1
Ød
7.2
mm
D
Ø
7.9
mm
S
0.5
mm
L
12.0
mm
Preview - Generation
Preview
3D
Dimension
2D