CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 5859 - Blind rivet nuts small countersunk head, round shank, open end
Bill of material
BOSSARD 9052610 (13)
BNARTNR
Article number
9052610
BNARTNR1
Article number
9052610
BRAND
Brand
TUBTARA®
TYPE
Brandtype
UKO (UT/FEKS)
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
CODE
Code
M4UKO50 ST
D1
Thread size (d1)
M4
FORM
Form
Assembled
Delivery condition
L
12.75
mm
D2
6.0
mm
D3
6.5
mm
S
0.5
mm
H
Borehole diameter +0,1
6.0
mm
K
Grip range
mm
K1
Grip range K
3-5
Preview - Generation
Preview
3D
Dimension
2D