CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 25051 - Blind rivet studs countersunk head (FASTEKS® FILKO S), steel, zinc plated
Bill of material
3825433
BNARTNR
Order number
3825433
BNARTNR1
Order number
300136463
BNNORM1
FASTEKS® FILKO S
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
BZC
Orderspecification
M6x3615 S
GW
Thread
M6
FORM
Form
Assembled
Delivery condition
K
Clamping range
mm
K1
Clamping range K
1.5-3.2
H
Hole-Ø +0.1
7.7
mm
D
Ø
10.0
mm
K2
1.30 mm
B
11.0
mm
D1
Ød
7.7
mm
L1
24.5
mm
L2
15.0
mm
L3
5.0
mm
Preview - Generation
Preview
3D
Dimension
2D