CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 28714 - Blind rivets high strength dome head
Bill of material
3843524
BNARTNR
Order number
3843524
BNARTNR1
Order number
300150386
BZC
Orderspecification
ABP-R8-M5
D1
Rivet diameter
6.4 mm
FORM
Form
Mounted
Delivery condition
P
Clamping range
mm
P1
Clamping range
4.8-6.8
mm
BNMAT
Material
Body : Steel, Mandrel : Steel, Surface : Zinc-plated with clear chromate
D
Core length
19.10
mm
B
Borehole diameter
6.7-6.9
F1
7120 N
F2
11570 N
Preview - Generation
Preview
3D
Dimension
2D