CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 28860 - Blind rivets high strength dome head
Bill of material
3843851
BNARTNR
Article number
3843851
BNARTNR1
Article number
300154508
BZC
Code
HKLP-R8-7
BRAND
Brand
Huck®
TYPE
Brandtype
Huck-Lok® HKLP-R
BNMAT
Material
Rivet / Mandrel: steel zinc plated
HEADFORM
Headform
Flachrund
D1
Rivet sleeve diameter nom.
6.4 mm
D2
max.
13.50 mm
S
max.
3.20 mm
FORM
Form
Mounted
Delivery condition
P
Grip range
mm
P1
Grip range
4.8-11.1
mm
E
Rivet length max. (L1)
28.5
mm
B
Borehole diameter
6.6-6.9
F1
Tensile force
8500 N
F2
Shear force
15600 N
Preview - Generation
Preview
3D
Dimension
2D