CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 84002 - Blind rivets high strength countersunk head
Bill of material
3843507
BNARTNR
Order number
3843507
BNARTNR1
Order number
300147321
BZC
Orderspecification
MGL100-R6-9
D1
Rivet diameter
4.8
mm
FORM
Form
Mounted
Delivery condition
P
Clamping range
mm
P1
Clamping range
7.8-12.7
mm
BNMAT
Material
Body : Steel, Mandrel : Steel
D
Core length
16.59
mm
E
Rivet length
23.60
mm
B
Borehole diameter
4.9-5.1
F1
4450
N
F2
5780
N
Preview - Generation
Preview
3D
Dimension
2D