CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 84006 - Blind rivets high strength dome head (Huck® Magna-Lok® MGLP-B), aluminum EN AW 5056 (AlMg5), plain
Bill of material
8208638
BNARTNR
Order number
8208638
BNARTNR1
Order number
300148150
BZC
Orderspecification
MGLP-B8-6
D1
Rivet diameter
6.4
mm
FORM
Form
Mounted
Delivery condition
P
Clamping range
mm
P1
Clamping range
2.0-9.5
mm
BNMAT
Material
Rivet: aluminum EN AW 5056 (AlMg5) / Mandrel: aluminum EN AW 7075 (AlZn5,5MgCu)
D
Core length
14.22
mm
E
Rivet length
24.64
mm
B
Borehole diameter
6.6-6.9
F1
3960
N
F2
5780
N
Preview - Generation
Preview
3D
Dimension
2D