CAD model selection
Selectable products: 29
Company
Bossard Catalog
Description
BN 126 - Round head rivets (DIN 660), copper, plain
Bill of material
BN 126 1024965 round head rivet A 4x10
BNARTNR
Identification
1024965
BNNORM1
DIN 660
BNMAT
Material
Copper
BNSURFACE
Surface
plain
D
Nominal diameter
4.0
mm
L
Nominal length
10
mm
KL
Clamping length
mm
DK
Head diameter
7.000
mm
DS
Shank diameter min.
3.870
mm
K
Head height js14
2.400
mm
R
Transition radius under head max.
0.300
mm
D7
Diameter
4.200
mm
D8
Head diameter
7.000
mm
K1
Head height js14
2.400
mm
R1
Radius ~
3.800
mm
K2
Head height ~
1.900
mm
T1
Distance
1.800
mm
Preview - Generation
Preview
3D
Dimension
2D