CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 30807 - Oval countersunk head rivets (DIN 662; ~DIN 662), steel, plain
Bill of material
BN 30807 5401588 oval countersunk head rivet 4.5x10
BNARTNR
Identification
5401588
BNNORM1
~DIN 662
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal diameter
4.5
mm
L
Nominal length
10
mm
KL
Clamping length
mm
DK
Head diameter
9.000
mm
DS
Shank diameter min.
4.370
mm
K
Head height ~
2.300
mm
D7
Diameter
4.700
mm
D8
Head diameter
7.900
mm
K1
Head height
2.700
mm
R1
Radius
4.200
mm
K2
Head height
2.150
mm
T1
Distance
2.050
mm
Preview - Generation
Preview
3D
Dimension
2D