??
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 988 - Round head rivets (DIN 660), steel, plain
Bill of material
BN 988 1016016 round head rivet A 5x18
BNARTNR
Identification
1016016
BNNORM1
DIN 660
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal diameter
5.0
mm
L
Nominal length
18
mm
KL
Clamping length
mm
Enter value for KL
Clamping length
mm
cm
inch
ft
DK
Head diameter
8.800
mm
DS
Shank diameter min.
4.820
mm
K
Head height js14
3.000
mm
R
Transition radius under head max.
0.400
mm
D7
Diameter
5.200
mm
D8
Head diameter
8.800
mm
K1
Head height js14
3.000
mm
R1
Radius ~
4.600
mm
K2
Head height ~
2.400
mm
T1
Distance
2.300
mm
Preview - Generation
Preview
3D
Dimension
2D