CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 225 - Tee nuts, steel, plain
Bill of material
BN 225 1101161 tee nut M5
BNARTNR
Identification
1101161
BNMAT
Material
Steel
BNSURFACE
Surface
plain
GEW
Thread
M5
D
Nominal thread diameter
5
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
D2
6.700
mm
D3
17.000
mm
H2
8.500
mm
B
13.000
mm
H1
5.000
mm
S
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D