CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 239 - Screwed inserts for wood applications, with groove for chips (Rampa® A; ~DIN 7965), steel, zinc plated blue
Bill of material
BN 239 1416219 screwed insert for wood M5x15
BNARTNR
Identification
1416219
BNNORM1
Rampa® A
BNNORM2
~DIN 7965
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
M
Overall height
15.000
mm
L2
Depth
7.000
mm
D2
Diameter
10.000
mm
D3
Diameter
7.500
mm
D4
Diameter
6.000
mm
D5
Diameter
8.500
mm
H
Distance
3.500
mm
N
Width of slot
1.600
mm
T
Distance
3.000
mm
Z
Distance
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D