CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 242 - Self-cutting threaded inserts for wood and soft plastics (Ensat® 309), brass, plain
Bill of material
BN 242 1101897 self cutting threaded insert M5x12
BNARTNR
Identification
1101897
BNNORM1
Ensat® 309
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread
M5
D
Nominal thread diameter
5.000
mm
P
Threaded pitch
0.800
mm
D1
Thread core diameter
4.134
mm
L
Overall height
12.000
mm
D2
Diameter
9.000
mm
P1
Threaded pitch
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D