CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 1035 - Threaded inserts type C, open, long (DIN 16903-1 C), brass, plain
Bill of material
BN 1035 1385429 threaded insert for moulding C-M5
BNARTNR
Identification
1385429
BNNORM1
DIN 16903-1 C
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D1
Thread
M5
A2
2.0
mm
B2
1 mm
B3
2.5
mm
D3
h12
6.4
mm
D4
5.5
mm
D6
h11
7.0
mm
E
~
8.1
mm
L2
h12
7.5
mm
R
~
0.6
mm
S
7.0
mm
Preview - Generation
Preview
3D
Dimension
2D