CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 1037 - Threaded inserts type D, open, long (DIN 16903-1 D), brass, plain
Bill of material
BN 1037 1385615 threaded insert for moulding D-M3.5
BNARTNR
Identification
1385615
BNNORM1
DIN 16903-1 D
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D1
Thread
M3.5
A2
1.6
mm
B2
1.0
mm
B3
1.4
mm
D3
h12
4.5
mm
D4
4.0
mm
D5
5.0
mm
D6
h11
5.0
mm
L2
h12
5.5
mm
Preview - Generation
Preview
3D
Dimension
2D