CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 1040 - Threaded inserts type F, closed, short (DIN 16903-2 F), brass, plain
Bill of material
BN 1040 1385844 threaded insert for moulding F-M4
BNARTNR
Identification
1385844
BNNORM1
DIN 16903-2 F
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D1
Thread
M4
A1
1.400
mm
B1
2.200
mm
C
0.500
mm
D2
h11
3.300
mm
D3
h12
5.000
mm
D4
4.500
mm
D5
5.500
mm
D8
D11
4.500
mm
L1
h14
4.000
mm
L3
h12
5.000
mm
R
~
0.400
mm
T
~
0.500
mm
Preview - Generation
Preview
3D
Dimension
2D