CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 1041 - Threaded inserts type H, closed, long (DIN 16903-2 H), brass, plain
Bill of material
BN 1041 1385917 threaded insert for moulding H-M4
BNARTNR
Identification
1385917
BNNORM1
DIN 16903-2 H
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D1
Thread
M4
A2
1.500
mm
B2
1.000 mm
B3
2.500
mm
C
0.500
mm
D2
h11
3.300
mm
D3
h12
5.000
mm
D4
4.500
mm
D5
5.500
mm
D6
h11
5.500
mm
D8
D11
4.500
mm
G
0.100
mm
L2
h14
6.000
mm
L4
h12
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D