CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 1044 - Threaded inserts type Q, closed, short (DIN 16903-3 Q), brass, plain
Bill of material
BN 1044 1386115 threaded insert for moulding Q-M3
BNARTNR
Identification
1386115
BNNORM1
DIN 16903-3 Q
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D1
Thread
M3
A1
Thickness
1.400
mm
B1
Width
1.800
mm
D3
Diameter h12
3.800
mm
D4
Diameter
3.400
mm
D5
Diameter
4.200
mm
D7
Diameter
2.800
mm
F
Chamfer +0.2
0.500
mm
G
Tolerance
0.100
mm
L1
Length h14
3.000
mm
L3
Length h12
5.500
mm
R
Radius ~
0.300
mm
T
Knurl ~
0.500
mm
Preview - Generation
Preview
3D
Dimension
2D