CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 1045 - Threaded inserts type S, closed, long (DIN 16903-3 S), brass, plain
Bill of material
BN 1045 1386212 threaded insert for moulding S-M3.5
BNARTNR
Identification
1386212
BNNORM1
DIN 16903-3 S
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D1
Thread
M3.5
A2
Thickness
2.000
mm
B2
Width
1.000
mm
B3
Width
2.000
mm
D3
Diameter h12
4.500
mm
D4
Diameter
4.000
mm
D5
Diameter
5.000
mm
D6
Diameter h11
5.000
mm
D7
Diameter
3.500
mm
F
Chamfer +0.2
0.500
mm
G
Tolerance
0.100
mm
L2
Length h14
5.500
mm
L4
Length h12
8.000
mm
R
Radius ~
0.300
mm
T
Knurl ~
0.500
mm
Preview - Generation
Preview
3D
Dimension
2D