CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 37872 - Threaded inserts for insert moulding with tapped blind hole, for thermoplastics and thermosets
Bill of material
3795008
BNARTNR
Order number
3795008
BNARTNR1
Order number
300146093
BZC
Order specification
116M3.5
D
Thread
M3.5
L
±0.25
7.9
mm
D1
±0.25
5.00
mm
T
nom.
4.90
mm
DD
2.9
mm
LL
0/±0.25
5.4
mm
L1
3.63
mm
L2
0.80
mm
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D