CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20003 - Press-in threaded inserts for thermoplastics and thermosettings, with flange, brass, plain
Bill of material
BN 20003 3148323 press-in threaded insert M4
BNARTNR
Identification
3148323
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread
M4
D
Nominal thread diameter
4.000
mm
P
Threaded pitch
0.700
mm
D1
Thread core diameter
3.242
mm
L
Overall height
7.400
mm
D2
Diameter
5.800
mm
D3
Diameter
7.100
mm
H
0.890
mm
D4
Diameter 0/+0,1
5.400
mm
A
Distance
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D