CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 1936 - Press-in threaded inserts for thermoplastics and thermosetting plastic, brass, plain
Bill of material
BN 1936 1430920 press-in threaded insert M4
BNARTNR
Identification
1430920
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread
M4
D
Nominal thread diameter
4.000
mm
P
Threaded pitch
0.700
mm
D1
Thread core diameter
3.242
mm
L
Overall height
7.900
mm
D2
Diameter
6.100
mm
D4
Diameter
5.6
mm
MAT
Material
THERMOPLASTICS
THERMOSETS
A
Distance
2.800
Preview - Generation
Preview
3D
Dimension
2D