CAD model selection
Selectable products: 25
Company
Bossard Catalog
Description
BN 37915 - Threaded inserts self-cutting for thermoplastics
Bill of material
3794902
BNARTNR
Order number
3794902
BNARTNR1
Order number
300113418
BZC
Order designation
145M4
D
Thread
M4
L
5.60 ± 0.20
mm
D1
nom.
6.31
mm
P
nom.
1.27
mm
DD
5.8-6.1
mm
W
min.
2.30
mm
DD1
min.
10.7
mm
T
min.
6.2
mm
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D